RUGGEDCOM Software

RUGGEDCOM ELAN

RUGGEDCOM ELAN is a Linux based Substation Communications Server, Universal DNP Gateway , Remote Interface Gateway & Front End Processor.


RUGGEDCOM REFLEX

RUGGEDCOM REFLEX Substation HMI is a purpose built solution for local and remote monitoring and controlling all aspects of substation operations.


RUGGEDCOM EXPLORER

RUGGEDCOM EXPLORER  is a powerful tool to easily provision and configure new and existing ROS® based devices and can run on any LAN based MS Windows PC, eliminating the need to connect a serial cable to any of the devices.


RUGGEDCOM DIRECTOR

RUGGEDCOM DIRECTOR is a serial port director application that provides legacy serial devices and applications the benefit of network communications without modification to hardware or software.



RUGGEDCOM CROSSBOW

RUGGEDCOM CROSSBOW is a secure access management solution designed to provide NERC CIP compliant access to Intelligent Electronic Devices.


RUGGEDCOM Network Management

RUGGEDCOM NMS is a scalable, fully-featured, enterprise-grade solution for monitoring, configuring and maintaining RUGGEDCOM mission-critical networks.


RUGGEDCOM PING

RUGGEDCOM PING is a high accuracy graphical ping tool that can send ICMP echo message and process incoming responses with a granularity of 1ms.