RUGGEDCOM MIL-STD Products

RUGGEDCOM M2100

The RUGGEDCOM M2100 is a 19-port, fully managed, modular, MIL-STD Ethernet switch ideal for creating secure Ethernet networks for mission-critical, real-time, control applications.


RUGGEDCOM M969

The RUGGEDCOM M969 is a 10-port, fully managed, MIL-STD Ethernet switch, providing dual fiber optical Ethernet ports and eight Fast Ethernet copper ports in a MIL-STD 901D-rated package and is IP66/IP67 rated for protection against strong jets of water or temporary immersion in water.


RUGGEDCOM MX5000RE

The RUGGEDCOM MX5000RE is a RUGGEDCOM MX5000 pre-installed and cabled within a RUGGEDCOM enclosure.



RUGGEDCOM M2200

The RUGGEDCOM M2200 is a 9-port, fully managed, modular, MIL-STD Gigabit Ethernet switch, ideal for creating secure mission critical real-time control applications and aggregating Ethernet switches onto a Gigabit backbone.


RUGGEDCOM MX5000

The RUGGEDCOM MX5000 integrated switch and router is a modular, MIL-STD, high-port-density Ethernet routing and switching platform, designed to meet the challenging climatic and environmental demands such as can be found in military network applications.


RUGGEDCOM MX5000 Enclosure

The RUGGEDCOM MX5000 enclosure is a tough, welded-aluminum, hard mount replacement enclosure for the MX5000RE.