Antennas and Accessories


An extensive range of accessories complying with the IEEE 802.11 standard complements the Siemens IWLAN solution. These accessories include antennas and antenna accessories, as well as installation material.

A robust housing and constructive protection against shock and vibration enable you to use SCALANCE W products. The accessories also form part of this concept and have been manufactured accordingly for industrial use.


Separate antennas provide reliable wireless connections for the SCALANCE W-700 products.
These include:

  • Directional antennas for a wireless field aligned in a specified direction, e.g. for wireless communication between buildings

  • Omnidirectional antennas for a large-area wireless field

  • Special antennas as a counterpart to the RCoax leaky wave cable

Antenna accessories

If lightning protection elements are used, the antennas can be installed outdoors problem-free. Antenna connectors and adapter cables make it easy to install a separate antenna. A cabinet bushing also makes it easy to connect the antenna to a device mounted in the cabinet.