SCALANCE W780 Access Points

Indoors, outdoors, in harsh environments

Description

Using real-time communication where reliable data transmission is required – and wireless! The SCALANCE W780 access points and SCALANCE W740 client modules support data rates of up to 450 Mbps according to IEEE 802.11n standard, allowing you, for example, to position the fully mobile clients across several radio cells using MIMO technology.

Use iFeatures such as iREF (industrial Range Extension Function) activated via the KEY-PLUG W780 iFeatures, to open new application areas: Data transmission along rail tracks, in holiday parks or even applications with EMERGENCY STOP function via a mobile panel become possible – whether indoors, outdoors or in harsh environmental conditions.




Details

  • SCALANCE W788-1 RJ45, W788-2 RJ45 access points for use in the control cabinet

  • SCALANCE W788-1 M12, W788-2 M12, W788 M12 EEC access points for use indoors and under extended environmental conditions

  • SCALANCE W786-1, W786-2 RJ45, W786-2IA RJ45 access points for outdoor use

  • KEY-PLUG W780 iFeatures for activating the additional functions


Benefits

  • The right access point for every high-end application

  • Secure wireless communication at up to 450 Mbps via PROFINET using PROFIsafe

  • Optional activation of additional functions via KEY-PLUG W780

  • Extensive antenna portfolio