IWLAN

SCALANCE W – Making the most of air

Reliable wireless communication solution on various automation levels: The Industrial Wireless LAN (IWLAN) products SCALANCE W enable applications that are scalable in price and performance in accordance with the proven standard IEEE 802.11n. In addition, we also offer solutions according to the current WLAN standard IEEE 802.11ac Wave 2 with our latest product family SCALANCE W-1700.
Whether price-sensitive applications or high-performance applications: With data rates of up to 1733 Mbps and special industrial functions such as PROFINET with PROFIsafe or redundancy via WLAN, for example, you master every challenge.
The SCALANCE W devices can be used in the control cabinet as well as indoors and outdoors. And: Their design makes them perfect for the communication together with SIMATIC S7-1500/ET 200MP or ET 200SP.





Antennas and accessories

Antennas and accessories

Optimize signal reception and radiation – our comprehensive antenna portfolio makes data communication even more reliable.


IWLAN RCoax cable

croax cable

The IWLAN RCoax radiating cables are used wherever it would be too expensive to install antennas.


Wireless devices

wireless devices

In conjunction with the SCALANCE W access points, the wireless devices complete the IWLAN solutions.




Highlights
  • LogoTek

    SCALANCE W in steel works

    In harsh industrial environments, LogoTek relies on rugged wireless communication.

    Download PDF
  • Siemens Manchester

    Network upgrades overnight

    At Siemens in Manchester, a powerful WLAN network with durable access points has been installed.

    Download PDF
  • Siemens Healthineers

    Wireless in medical systems

    Siemens Healthineers uses SCALANCE W to wirelessly transmit data from mobile X-ray devices to stationary workstations in real time.

    Download PDF
  • Wireless communications for Oil&Gas

    Wireless communications are well-suited for the oil and gas industry, especially in remote production facility locations, both on- and offshore

    To the video
  • Seamless redundancy via IWLAN

    Seamless redundancy with iPRP technology enables highest availability

    To the video
  • Wireless LAN in industry

    From all the different possibilities, find your individual wireless network solution!

    To the video
  • Application graphic

    Reliable IWLAN communication with PROFIsafe for indoor and outdoor areas

    Go to graphic
  • Trutegra

    Wireless operation of overhead bridge cranes

    Trutegra has selected Industrial Wireless LAN with high-performance components for communications between cranes and control rooms

    Download PDF
  • Siemens München

    Siemens corporate headquarters networked with a wireless LAN

    Siemens has selected WLAN for a reliable communications infrastructure in their new corporate headquarters

    Download PDF