Telecontrol stations based on SIMATIC S7-300 and S7-400

Modular RTUs for comprehensive control tasks

Description

The remote control systems of TeleControl Professional are ideal for monitoring and controlling widely dispersed field stations and/or substations that are based on SIMATIC S7-300 and S7-400.

The tried and tested SINAUT ST7 protocol, the open DNP3 protocol or the standardized IEC 60870-5 and modbus protocols can be used as transfer protocol.

Details

Telecontrol Interface Module (TIMs)
The communication modules enable reliable transmission of control and process data. The DNP3 variants are available especially for the field stations of the plant. They enable the connection of the S7-300 or S7-400/S7-400H field stations to a central center with compliant DNP3 Master Interfaces, e.g. PCS 7 and WinCC.

TIM versions

TIM 3V-IE

TIM 3V-IE Advanced

TIM 3V-IE DNP3

TIM 4R-IE

TIM 4R-IE DNP3

For the
control center

-

X

X

X

X

For the
field stations

X

X

X

X

X

Remote
control protocol

SINAUT ST7

SINAUT ST7

DNP3

SINAUT ST7

DNP3

Control

S7-300

S7-300

S7-300

S7-300
S7-400
PC

S7-300
S7-400
S7-400H

Interfaces

RS232 / Ind. Ethernet (RJ45)

RS232 / Ind. Ethernet (RJ45)

RS232 / Ind. Ethernet (RJ45)

RS232 / RS485 / Ind. Ethernet (RJ45)

RS232 / RS485 / Ind. Ethernet (RJ45)

SIPLUS extreme

X

-

-

X

-


SIPLUS RIC Bundles
SIPLUS RIC provides sub-stations for the remote control system TeleControl Professional. Thus sub-stations can be constructed for the remote control protocols IEC 60870-5-101, -103, -104 based on SIMATIC. The SIPLUS TIC Bundles normally consist of:

  • CPU

  • Interface / communication module

  • Memory Card

  • CD with library and license


TeleControl Professional offers the absolute variety for transmission
Whether conventional or IP-based - whether individual or combined use - TeleControl Professional illustrates its enormous versatility in the selection of transmission networks.


Communication via conventional WANs

  • Dedicated lines (copper and fiber optic cables)

  • Private radio network

  • Analogue telephone network


Communication via IP-based networks

  • Ethernet radio

  • Industrial Wireless LAN (IWLAN)

  • Fiber optic cables

  • Public networks and internet using DSL, GPRS, EGPRS, UMTS


Network variations and combination possibilities



Benefits


Fast and flexible data communication

  • Fast information for service personnel through event-controlled data communication

  • Fast intervention in the process sequence if necessary

  • SMS alarm function


Highest possible level of data security

  • Anti-corruption and anti-loss measures for data are essential components of the system


Any number of networks can be combined in one project

  • TeleControl Professional enables the construction of star, line and node structures, or combinations of these. One station can be connected to the control center via two networks for redundant data transmission. These can be of the same or different types.


Security through proven transmission protocols

  • The proven SINAUT ST7 protocol or also the standardized protocols DNP3, IEC 60870-5 and modbus can be used as the transmission protocol.


Data logging and backup

  • Reliable backup of important data: Saving of the data telegrams incl. time stamp in the event of a malfunction or for the reduction of connection costs


Convenient configuration

  • Time and money savings through convenient and efficient configuration using software and component libraries

  • Remote programming and remote diagnostics parallel to data transmission saves time and money