Accessories for Telecontrol

The right solution with supplementary products for every scenario.

Description

The telecontrol product range offers additional modules for special customer requirements.

Details

The following accessories are available:

  • Surge protection
    Remote stations can be protected from voltage surges.

  • Antenna ANT 794-4MR
    The antenna for all GSM frequency bands is suitable for MD720-3, MD741-1 and UMTS-Router and provides optimal signal transfer.

  • Connection cables
    A broad range of connection cables offers the right connection for every purpose. For example, TIM and modem modules can be connected quickly and easily.

  • PPI modem cable
    Intelligent RS232/PPI Multimaster cable for connecting modems with RS232 interfaces to SIMATIC S7-200.


Benefits

  • Siemens offers complete solutions incl. all necessary accessories

  • Some components are also available in SIPLUS extreme version for extreme applications and environmental conditions.