Accessories

Accessories for remote networks

Antennas

 

Antenna ANT896-4ME

  • Omnidirectional mobile wireless antenna for GSM (2G), UMTS (3G) and LTE (4G) worldwide

  • Installation indoors and outdoors

  • Antenna gain: 3 dBi

  • Connection to the mobile wireless components SCALANCE M874, M875 and M876 as well as LOGO! CMR2020/2040



Antenna ANT896-4MA

  • Omnidirectional mobile wireless antenna for GSM (2G), UMTS (3G) and LTE (4G) worldwide

  • Suitable for indoor use

  • Antenna gain: 2 dBi

  • Connection to the mobile wireless components SCALANCE M874, M875 and M876 as well as LOGO! CMR2020/2040



Antenna ANT794-4MR

  • Omnidirectional mobile wireless antenna for GSM (2G), UMTS (3G) and LTE (4G) in Europe

  • Electrically independent installation indoors and outdoors

  • Antenna gain: 2 dBi

  • Connection to the mobile wireless components SCALANCE M874, M875 and M876, CP 1242-7, CP 1243-7 LTE, LOGO! CMR2020/2040, MODEM MD720



Antenna ANT794-3M

  • Tri-band flat panel antenna for GSM 900, 1800, 1900 MHZ

  • Electrically independent installation indoors and outdoors

  • Antenna gain: 0 dB

  • Connection to the mobile wireless components SCALANCE M874-2, CP 1242-7, LOGO! CMR2020, MODEM MD720


Antenna ANT896-6MM

  • Omnidirectional telecommunications antenna for GSM (2G), UMTS (3G), LTE (4G) in Europe, WLAN 2.4 and 5GHz and GPS

  • Installation on vehicle roof

  • Antenna gain: 4-7dBi

  • Connection to the telecommunications components SCALANCE M874-2, M874-3, M875, M876-3 and M876-4 as well as modem MD720 2G


Antenna ANT896-6MH

  • Omnidirectional telecommunications antenna for GSM (2G), UMTS (3G) and LTE (4G) in Europe, GPS and WLAN

  • Installation on vehicle roof

  • Antenna gain: 5/6dBi

  • Especially suitable for railroad applications; in conformity with EN50155 and EN45545-2

  • Connection to the telecommunications components SCALANCE M874-2, M874-3, M875, M876-3, M876-4 as well as modem MD720 2G


Plugs

 

C-PLUG

  • For automatic backup of configuration and project engineering data of SCALANCE M or SIMATIC NET components

  • The C-PLUG can also be used to store application data such as documentation or web pages

  • Exchangeable medium permitting quick and simple device replacement of SCALANCE M or SIMATIC NET components without a programming device

  • Can be used in all SIMATIC NET products with a C-PLUG slot


KEY-PLUG SINEMA RC

  • For unlocking the connection of SCALANCE M and S615 devices to SINEMA Remote Connect

  • Removable medium for recording configuration file

  • Allows quick and easy device exchange in the event of a malfunction


Holders

 

Holder for 19" rack

  • 19" frame suitable for all SCALANCE M routers and for SCALANCE S615

  • Simple installation in a 19" rack without gap

  • Installation of two devices possible


Stand

  • Stand suitable for all SCALANCE M routers and for SCALANCE S615

  • Tidy cable layout and secure positioning, e.g. for test setups in the workplace

  • Suitable for one device


Power supply

 

PM1507 power supply

  • Reliable power supply of the SCALANCE M-800 product family (and SIMATIC S7-1500, ET 200MP, …)

  • Visually and functionally optimized for the SCALANCE M-800 series

  • Small mounting surface due to slim design and installation without minimum lateral clearance

  • Low heat development in control cabinet due to high energy efficiency of power supply

  • Low power consumption due to high efficiency

  • Trouble-free use in almost all single-phase networks worldwide

  • Easy activation/deactivation of 24 volts for work on the control cabinet