Industrial Ethernet CPs

 

CP 1612 A2

PCI card with an RJ45 jack, 10/100/1000 Mbps. Particularly suitable for industrial use in PCs that require a smaller quantity structure and no integrated switching function. Ideally suited for SOFTNET-IE and SOFTNET-IE PN IO.


CP 1613 A2

PCI card with microprocessor and two connectors (15-pin ITP and RJ45 jack, 10/100 Mbps). Operation of large network configurations with a single card through high number of connections is possible. Ideally suited for HARDNET-IE S7 and HARDNET-IE S7 REDCONNECT.


CP 1623

PCI Express card (PCIe x1) with microprocessor and integrated 2-port switch (2xRJ45 jack, 10/100/1000 Mbps). Operation of large network configurations with a single card through high number of connections is possible. Ideally suited for HARDNET-IE S7 and HARDNET-IE S7 REDCONNECT.


CP 1628

PCI Express card (PCIe x1) with microprocessor and integrated 2-port switch (2xRJ45 jack, 10/100/1000 Mbps). CP 1628 has integrated security mechanisms (e.g. firewall, VPN) and provides protection for important computer systems and the associated data communication. Operation of large network configurations with a single card through high number of connections. Ideally suited for HARDNET-IE S7 and HARDNET-IE S7 REDCONNECT.