Communications Processors for PG/PC

 
The SIMATIC NET PC communications processors offer the following advantages:

  • CPs for PCI, PCI-104 and PCI Express

  • CPs with or without an internal microprocessor: They offer flexibility depending on the resource requirements in the PC.

The SIMATIC NET PC software offers a wide range of products for industrial communication and features the latest PC technology trends.

PROFINET CPs

 

CP 1604

PCI-104 card for high-performance connection of field devices to Industrial Ethernet with PROFINET. Ideally suited for design of small local networks through integral 4-port real-time switch


CP 1604 EEC

The CP 1604 EEC (Enhanced Environmental Conditions) expands the portfolio of PROFINET PC modules with a variant that can be used under harsher ambient conditions. It meets all requirements for railway approval according to EN 50155 / IEC 60571. In terms of software, the CP 1604 EEC is fully compatible with the standard CP 1604.


CP 1616

PCI card for high-performance connection of field devices to Industrial Ethernet with PROFINET. Ideally suited for design of small local networks through integral 4-port real-time switch


CP 1626

PCI Express card for high-performance connection of field devices to Industrial Ethernet with PROFINET. The CP 1626 can be operated as a PROFINET IO controller and/or PROFINET IO device that keeps the process image (input and output data) in the memory area on the CP. With simultaneous controller and device operation, only the controller or the device can be operated in IRT mode. The CP 1626 has two integrated interfaces, which enables network separation between the IO controller and IO device subnet.