More dynamic, faster, more cost-effective

To continue to be one decisive step ahead of the competition, you must solve your PLC tasks dynamically, fast, and cost-effectively.
Our communications processors relieve the controller’s CPU of communications tasks and facilitate additional connections. They permit integration into Industrial Ethernet and implement the connections on the automation level as well as to the IT world.

Basic Controller

System connections for the compact automation solutions based on SIMATIC S‑1200 provide maximum network flexibility.

Advanced Controller

Communications processors for additional functions increase the flexibility and performance of the Advanced Controllers SIMATIC S7-1500, S7-300 and S7-400.

Distributed Controller

Communications processors offer additional communication interfaces and therefore expand the range of possible applications for the SIMATIC ET 200SP Distributed Controller.

Products for PG/PC/IPC

Communications processors and PC software offer a wide range of products for industrial communication and feature the latest PC technology trends.