SCALANCE TAP104 for all networks

Data export with simple means


All data (max. 10/100 Mbit/s) – including faulty data – can be exported from both transmission directions for further analysis in any Ethernet-based network with the help of the SCALANCE TAP104. This makes network diagnostics even more convenient because communication in the network is not affected when using the SCALANCE TAP104.

You can use a BUS ANALYZER AGENT with corresponding software for a more in-depth analysis of the exported data. The BUS ANALYZER AGENT collects the data exported by the SCALANCE TAP104, even if they were exported in the past.


  • 2x RJ45 ports for telegram export (max. 10/100 Mbit/s) without influencing communication in the network

  • Fault-free operation of the network even with de-energized TAP

  • Use in all markets/industries worldwide regardless of the Ethernet system in use

  • Use also in hazardous areas of Zone 2