SCALANCE X-300 managed

Take advantage of the high functionality and extensive flexibility with managed Industrial Ethernet SCALANCE X-300 switches as compact devices or as the 19" rack versions. You can easily expand your plant networks with them and thereby reliably exchange data of machines and plants in your host systems.

The MM992-2VD media module (variable distance), which is plugged into a modular SCALANCE X-300 switch or SCALANCE S627-2M security module, can use any two-wire cables for Ethernet connections up to 1000 m.


SCALANCE XR-300WG

Cost-optimized and small mounting depth

The cost-optimized managed SCALANCE XR 300WG 19" rack switches (work group) have a small mounting depth, which means two switches can be installed on both sides to save space in the control cabinet. This makes them ideally suited for a wide variety of industry-related applications.

SCALANCE XR-300WG switches provides high availability on the network through features such as redundancy mechanisms (MRP) or virtual LANs (VLAN). They feature up to 28 Gigabit ports and combo ports and can also bridge long distances thanks to their fiber optic interfaces (SFP).


Benefits

  • Cost-effective and space-saving 19" control cabinet

  • Use in hazardous areas due to approvals such as ATEX Ex Zone 2

  • Full integration in PROFINET or Ethernet/IP diagnostics