SCALANCE X-100 unmanaged / SCALANCE X-100 Media Converters

 

Use the SCALANCE X-100 unmanaged Industrial Ethernet switches in machine-level applications for electrical or optical networks - even under harsh ambient conditions.

The Working Group Switch SCALANCE XR-100WG allows you to aggregate up to 24 subordinate network devices in control rooms, for example.

The SCALANCE X-100 media converters support you in converting between two different media.

  • SCALANCE XC-100 in a compact design with up to 24 ports and SCALANCE X108PoE for a connection with Power-over-Ethernet

  • SCALANCE XR-100WG as cost optimized rack switch with minimal mounting depth

  • SCALANCE X-100 media converter for converting electrical signals to optical signals in Industrial Ethernet networks


SCALANCE XC-100

With industry-standard design

The robust unmanaged Industrial Ethernet Switches SCALANCE XC-100 with electrical and/or optical port variants enable cost-optimized networking at the machine level - even with extreme temperature fluctuations.

With SCALANCE X108PoE, you also save on installation costs thanks to integrated Power-over-Ethernet functionality: Data and power are transferred over a single cable (Railway approval EN 50155).




Advantages

  • Reliable and fail-safe thanks to redundant voltage infeed

  • Can be used under rough ambient conditions (-40°C to +70°C) and in hazardous areas of Zone 2 (ATEX, IECEx)

  • Cost savings due to matching product variants (up to 24 ports, Power-over-Ethernet) and industry-compliant retaining collar for reliable data transfer

  • Tested under extreme conditions

  • Fast error detection thanks to clear diagnostics LED