SCALANCE X: each product line is a class of its own

The SCALANCE X Industrial Ethernet switches feature the FastConnect for RJ45, M12 and fiber optic cables. These switches offer different interfaces for electrical or optical connections as well as supporting numerous IT standards.

Redundant Network Access

redundant network access

Leverage all of the advantages of redundant network structures without any data transfer delay: thanks to Redundant Network Access.

Media Module MM992-2VD

medienmodul vd modus

Discover our VD media module for Ethernet connections over any type of two-wire cabling.



    A switch for every scenario: SCALANCE XC-200 managed Industrial Ethernet switches for general use


    Discover the robust, managed SCALANCE XP-200 Switches with metal housings (IP65/67).

  • scalance xc 100


    You can find more information on the new unmanaged Industrial Ethernet Switches SCALANCE XC-100 here.

  • scalance xb 200


    Discover our new managed switches of the SCALANCE XB-200 product line.

  • xm400 nfc

    Maximum performance to meet the highest demands

    Mobile network diagnostics, networking during operation, and enhancements without the need for tools: The iF Design award winner SCALANCE XM-400 ensures maximum flexibility for your automation network.

    SCALANCE XM-400 managed
  • aberdeengroup

    Achieve maximum network availability

    The SCALANCE X-500 is the solution for your plant network. Discover more in the following white paper from Aberdeen Group.

    Download: white paper
  • vdc research

    Enhance your networks

    Learn how to improve your plant network with SCALANCE X-500 in the following white paper from VDC Research.

    Download: white paper
  • Redundant, high-performing, secure

    Production plant network restructured from Siemens own product range. Learn more about implementing additional redundancy.

    Download PDF
  • aubrugg

    SINEMA ensures district heating supply

    Better availability and greater supply reliability: With the SINEMA server and SCALANCE X. Learn more about the optimization of the cogeneration plant Aubrugg.

    Download PDF
  • aquedetto

    Centralized monitoring for large-scale plants

    Find out how the Italian water utilities company Acquedetto Pugliese modernized its supply infrastructure for the challenges of the future with help of our network hardware.

    Download PDF
  • suedzucker

    Industrial Ethernet switches set the course

    Read about how our SCALANCE X-500 and X-300 switches helped Beneo-Palatinit GmbH successfully set up its system migration at the process control level.

    Download PDF