SCALANCE X: each product line is a class of its own

The SCALANCE X Industrial Ethernet switches feature the FastConnect for RJ45, M12 and fiber optic cables. These switches offer different interfaces for electrical or optical connections as well as supporting numerous IT standards.





Redundant Network Access

redundant network access

Leverage all of the advantages of redundant network structures without any data transfer delay: thanks to Redundant Network Access.


Media Module MM992-2VD

medienmodul vd modus

Discover our VD media module for Ethernet connections over any type of two-wire cabling.




 


Highlights
  • scalance xb 200

    SCALANCE XB-200

    Discover our new managed switches of the SCALANCE XB-200 product line

    SCALANCE XB-200
  • scalance x308 2m mit vd-modul

    Simple integration of two-wire cabling

    Make good use of existing plant cabling for Ethernet communication: Integrate any type of two-wire cabling into your network with the media module MM992-2VD.

    Media module in VD mode
  • xm400 nfc

    Maximum performance to meet the highest demands

    Mobile network diagnostics, networking during operation, and enhancements without the need for tools: The iF Design award winner SCALANCE XM-400 ensures maximum flexibility for your automation network.

    SCALANCE XM-400 managed
  • aberdeengroup

    Achieve maximum network availability

    The SCALANCE X-500 is the solution for your plant network. Discover more in the following white paper from Aberdeen Group.

    Download: white paper
  • vdc research

    Enhance your networks

    Learn how to improve your plant network with SCALANCE X-500 in the following white paper from VDC Research.

    Download: white paper
  • scalance x500 webinar

    Webinar: Industrial Network Architecture

    Bridge the gap between plant floor and enterprise systems with SCALANCE X-500: Find out more in the webinar on industrial networks by US analysts Aberdeen.

    Webinar