Industrial Ethernet Twisted Pair (TP) Cords

RJ45 cabling system as the established standard for Industrial Ethernet

Description

IE patch cables for easy connection of terminals with an RJ45 interface to the interference-proof Industrial Ethernet FastConnect cabling system (10/100/1000 Mbps) within a control cabinet/control room.

Details

Different versions are available for different applications, also as pre-assembled cables (maximum length 10 m) with 2 x 2 cores for 10/100 Mbps and 4 x 2 cores for 10/100/1000 Mbps Ethernet (available length max. 50 m).

Features

  • Quick and error-free commissioning thanks to pre-assembled, factory-tested patch cables

  • Smaller cable diameter and silicon-free

  • Simple cable laying due to small cable diameter

  • Silicone-free and therefore suitable for use in the automotive industry (e.g. in paint shops)

  • Category 5e (2 x 2) and Cat 6A (4 x 2) of the international cabling standards ISO/IEC 11801 and EN 50173