Industrial Ethernet FastConnect M12 Plugs PRO 2x2

M12 cabling system for tough industrial applications

Description

FastConnect (FC) plug-in connectors (D-coded) that can be assembled in the field for transmission of data (up to 100 Mbps) between Industrial Ethernet nodes with IP65/IP67 degree of protection.

Details

Industrial Ethernet FC M12 Plug PRO 2x2

  • Industrial Ethernet M12 plug-in connector with FastConnect connection system for on-site assembly for SCALANCE X208PRO, IM 154-4 PN ET200eco PN and SIMATIC RF systems

  • Easy connection (insulation displacement contacts) for 4-core twisted pair FastConnect installation cables (10/100 Mbps) without the need for special tools

  • Fault-proof connection method thanks to visible contacting area and color-coded insulation piercing connecting devices

  • Industry-compatible design (rugged metal enclosure)

  • Connector can be used with rigid and flexible cores


Industrial Ethernet panel feedthrough

Use this control cabinet feedthrough to implement the conversion from M12 connection method (D-coded, IP65/IP67) to RJ45 connection method (IP20).

Industrial Ethernet Panel Feedthrough PRO

Use this control cabinet feedthrough to couple M12 plug-in connectors (D-coded, IP65/IP67). It can be used as control cabinet feedthrough or for connection of two M12 plug-in connectors outside the control cabinet.

Features

  • Simple assembly of adapter cables for the gateway from IP65/67 degree of protection into the IP20 area within the same control cabinet by connecting the IE FC M12 Plug PRO and IE FC RJ45 Plug 2x2

  • Reliable shield attachment and strain relief are integrated

  • Harmonized system made up of Industrial Ethernet FastConnect plug-in connectors and an extensive range of FastConnect cables with corresponding UL approvals and PROFINET compliance