Industrial Ethernet FastConnect Modular Outlets RJ45

RJ45 cabling system as the established standard for Industrial Ethernet


The Modular Output offers investment protection, because a 100 Mbps network can be upgraded without difficulty to a 1000 Mbps network by replacing the replaceable insert.


Time-saving and trouble-free installation with 8-core Industrial Ethernet FastConnect TP installation cables. Easy and problem-free assembly due to integrated color-coded insulation displacement contacts.


  • Reliable shield contact and strain relief thanks to bolt-on cover

  • Wall and DIN rail mounting inside or outside control cubicles thanks to IP40 protection

  • Wide operating temperature range (-20 °C to +70 °C)

  • Good electromagnetic shielding and conduction due to metal enclosure

  • Universal application due to replaceable inserts (insert for two 10/100 Mbps ports or one 1000 Mbps port)