Tools

Automation TechnologyAutomation Technology

SIMATIC Field PG M5

The latest high-performance programming device in semi-ruggedized notebook design

For mobile operations in industrial plants, the SIMATIC Field PG M5 offers both rugged hardware and pre-installed TIA Portal engineering software for fast and efficient configuring, commissioning, service and maintenance.

The SIMATIC Field PG hereby offers all interfaces required for these tasks: For connecting to the automation process, the SIMATIC Field PG is equipped both with a PROFIBUS interface and two high-speed PROFINET interfaces. SIMATIC memory cards can be programmed directly in corresponding slots.


The SIMATIC Field PG is designed to withstand shocks and vibrations and to resist electromagnetic radiation in the industrial environment close to machines.

Two versions of the SIMATIC Field PG are available, both perfectly optimized for engineering with the TIA Portal: Comfort and Advanced.

Application area

Thanks to the semi-ruggedized design, the SIMATIC Field PG is especially suitable for use in harsh industrial environments: From engineering of a plant in an office-like environment to testing and servicing close to a machine, all the way to maintenance jobs on the factory floor, everything is possible.

  • Increased protection against electromagnetic interference in harsh industrial environments by means of complete shielding (EMC/EMS tested))

  • Protection against shocks and vibrations thanks to a rugged, yet lightweight magnesium enclosure and protector strips on exposed corners

  • Dirt resistant industrial design with dark color scheme and high-contrast keyboard with abrasion-resistant laser inscription

  • Lightweight, compact power supply and a safe grip facilitate mobile use in alternating sites of operation

  • Option for connecting external monitors via DVI-I or Display Port as well as an USB docking station for the normal office environment

SIMATIC Field PG M5 Details

Benefits

  • High-end PC hardware for demanding applications in the automation environment

  • Ready-to-run with perfect TIA Portal engineering support through pre-installed, system-tested programming software

  • The high-resolution display relieves the eyes and supports ergonomic operation.

  • Complete package comprising hardware and software with an attractive price/performance ratio.

  • Best possible availability thanks to highest quality, 'Made in Germany', exclusive development and manufacturing in Karlsruhe


Prepared for ready-to-use

  • With pre-installed engineering software TIA Portal

  • Available for order as license version Trial, TIA Portal or Combo (TIA Portal and predecessor version)

  • With Microsoft operating system:
    - recommended for TIA Portal: Windows 7 Ultimate (64-bit)
    - MUI version is easily adaptable to multiple languages

  • Trusted Platform Module TPM 2.0 for added security

  • Remote administration through Intel Active Management Technology (iAMT) and Wake on LAN (WoL)


Interfaces onboard:

  • 3x USB 3.0 type A port, one of them with 1.5 A charging function while the device is switched off

  • 1x USB 3.0 type C port

  • Bluetooth and WLAN (based on the WLAN standard 802.11 ac)

  • 2 Gigabit Ethernet interfaces, 1 PROFIBUS DP/MPI

  • Slots for SIMATIC memory cards

  • Optional: S5 online functionality (TTY) and S5 EPROM adapter (in preparation)

Powerful hardware:

  • Intel® Core™ i5/i7 processor for maximum performance (optimal for TIA Portal engineering)

  • Work memory with up to 32 GB DDR4 SDRAM (2,400 MHz)

  • Lithium-ion battery with 8,850 mAh

  • 15.6"/39,6 cm widescreen Full-HD-display with 16:9 aspect ratio

  • Integrated Intel HD530 graphics supports the current 4k resolution, via the display port 4,096 × 2,304 pixels result in a more than 400% larger working area on the monitor than Full-HD

  • Easily removable hard drive (1 TB HDD) or solid-state drive (512 GB or 1 TB SSD)


The SIMATIC Field PG M5 is available in two different hardware versions

Technical Data

Field PG M5 Comfort

Field PG M5 Advanced

Feature

Interfaces

Pre-installed engineering software (can be ordered with Trial, TIA Portal or Combo license)

Operating system

Scope of delivery

  • Laptop backpack

  • Lightweight, space-saving power supply unit

  • Country-specific power cable

  • Powerful lithium-ion battery

  • S5 EPROM adapter and S5 AG connecting cable
    (with hardware type Advanced + S5 HW-option / in preparation)

  • DVI-I to VGA adapter

  • Quick install guide – brief instructions for getting started quickly