SIMATIC Field PG M4

Predecessor of the latest Field PG M5

 

In addition to an attractive price-performance ratio, the SIMATIC Field PG M4, a member of the SIMATIC family, offers you an abundance of attractive benefits besides wireless technology and Bluetooth:

  • powerful Intel® Core™processors with low power consumption

  • high-resolution, bright 15.6“ widescreen display in 16:9 format with freely selectable display resolution: gentle on the eyes and supports ergonomic working in Full HD

  • the integrated graphic unit supports via the display port with a resolution of 2560 x 1600 pixels a more than 90% larger work space on the monitor

  • high performance memory with up to 16 GB DDR3 SDRAM – 1600 MHz: for high-speed execution and parallel processing of multiple applications

  • easily removable hard disk (320 GB or 1 TB HDD) or super-fast solid-state drive (300 or 480 GB SSD): simple replacement depending on operating system and required engineering software

  • powerful battery with more than five hours runtime and way over five months discharge time, with intelligent concept to charge smartphones

This robust device – which is certified in accordance with the US standard MIL-STD-810G – also features all the usual S5 and S7 interfaces for industrial applications already onboard.

In other words: the ready-to-use SIMATIC Field PG M4 with pre-installed SIMATIC Engineering Software for controllers and HMI is the ideal industrial notebook – optimized for mobile configuration, commissioning, servicing and maintenance of your automation system.
With support of TPM 1.2 the drive tool ensures security and iAMT / WoL simplifies remote administration inside the IT infrastructure of your company.

Area of application

The Field  PG M4 is equipped for industrial use

  • Suitable for use in harsh industrial environments thanks to the latest material technology

  • Protection against shock and vibration: lightweight, rugged magnesium die-cast housing and shock absorbers on exposed parts

  • Firm handling in mobile use: stabile, retractable carrying handle

  • Dirt-resistant: industrial design with dark color scheme and keyboard with abrasion-proof laser inscription

  • Protection against electromagnetic influences in harsh industrial environments thanks to fully shielded magnesium housing (EMC/EMS-tested)

  • Lightweight, space-saving power supply unit


Benefits

  • High-end PC hardware for sophisticated applications in automation

  • The high resolution display relieves the eyes and supports an ergonomic work place

  • Preinstalled operating system and SIMATIC software allows immediate usage -> attractive price-performance ratio


Design and functions

Interfaces
All common interfaces for industrial applications are integrated, even those you would miss when employing an office notebook e.g.

  • 2x fully-featured Ethernet ports with high data throughout (10 / 100 / 1000 Mbit) allow to establish a clean separation of office level and machine level networks

  • 2 USB 2.0 / USB 3.0 interfaces each deliver ≥1 A for stable power supply for external devices, with 1,5 A charging functionality for mobile units in Power-Off (Apple compatible)

  • 2 industrial WLAN antennas, based on WLAN standards 802.11 a, b, g and n permits secure and wireless communication with automation devices. In the IWLAN, the wireless connection to the terminal devices is monitored cyclically and is secure and reliable even in critical situations

  • Bluetooth for synchronization and transmission of data to bluetooth devices, such as PDAs or mobile phones

  • PROFIBUS DP/MPI  interface, as well as SIMATIC Memory Card and Multi Media Card slot

  • S5 interface COM 1 / TTY for SIMATIC S5-AG connection


Pre-installed SIMATIC Engineering Software
(can be ordered with trial or full license)

  • SIMATIC STEP 7 Professional (TIA Portal) V13

  • SIMATIC WinCC Advanced (TIA Portal) V13

  • SIMATIC STEP 7 Professional 2010

  • SIMATIC WinCC flexible Advanced 2008

  • STEP 7-Micro / Win (Windows XP only)

  • STEP 5 (optional, Windows XP only)

Operating systems
 (Choice of 2 operating systems)

  • Microsoft Windows XP Professional SP3 MUI

  • Microsoft Windows 7 Ultimate SP 1 (64 Bit) MUI


Security information

To ensure the secure operation of a plant or machine it is also necessary to take suitable preventive action (e.g. cell protection concept) and to integrate the automation and drive components into a state-of-the-art holistic industrial security concept for the entire plant or machine. Any third-party products that may be in use must also be taken into account.
Please find further information at: