UHF Range Transponders

Description

Originally developed for logistics applications, RFID solutions in the UHF (ultra-high frequency) range (according to EPCglobal Class 1 Gen 2 or ISO 18000-6C standard) have long since become an established feature in harsh industrial environments. The extremely large range of up to 8 meters is a decisive advantage. UHF RFID-systems are bulk capable and can read several transponders at the same time.

Area of application

A label that is temperature resistant up to 220°C thus allows new, very cost efficient solutions in production. For example, in tracking products or product batches in drying processes.

RF640T type transponders are made completely out of plastic and therefore protected against jet-water and hot steam during cleaning.

New among the UHF transponders is the compact RF625T for mounting in and on metallic and non-metallic surfaces. It is ideal for use in asset management, but also in production and logistics.