HF Range: RF300 Transponders

Description

Simatic RF300 is still the fastest RFID system on the market with a read and write data transmission rate of up to 7.8 Kbps. The high speed means it is ideally suited for production automation, in which short cycle times are required and large amounts of data have to transmitted. The memory capacity is sufficiently large with up to 64 kilobyte

Area of application

The very compact transponder RF340T can, for example, be used in production to mark workpiece holders.

The check card sized RF360T can be used as electronic delivery note.

For the fast RF300 system there is also an ATEX certified transponder, the RF380T, which can be mounted directly on metal, is cyclic and temperature resistant up to 220°C.