SIMATIC RF600

RFID System in the UHF Range

Description

Whether in the warehouse or cold store, for the identification of containers or the recognition of components – when controlling and managing in logistics and material flow control, our RFID systems have been setting new standards for many years, in terms of reliability, for example. For these economical and rewriteable data storage units and SmartLabels can be reliably read and identified regardless of the surface and even when dirty.

Based on the standards EPCglobal and ISO/IEC 18000-6B/6C, SmartLabels from various suppliers may be used. Thanks to these "electronic goods issue slips", you have all the necessary information at hand at all times. Our systems perform both simple and complex tasks quickly and competently. We have the right system ready for you, whatever the requirements. Accessories, such as mobile handheld terminals, ensure additional flexibility in use.

RFID System

SIMATIC RF600

Write/Read Distance

Max. 8 m (with 1 antenna), further with antennas mounted opposite each other/portal application

Frequency

865 - 868 MHz (Europe)
902 - 928 MHz (North America)
920.5 – 924.5 MHz (China)

Standards

EPC Gen 1, EPC Gen 2, ISO 18000-6C

SIMATIC RF600

Benefits

  • UHF for Industry: Reliable and rugged operation, even in difficult radio environments such as production areas

  • Flexibility and versatility due to compact designs and remote antennas

  • Rugged, industry-compatible components

  • Safe and selective individual acquisition and optional mass recording possible

  • High reading speed: Fast-moving tags are reliably detected

  • Flexible system integration via PROFIBUS, PROFINET or Ethernet

  • Uniform system environment over the entire process chain

  • Direct identification on the product is possible

  • Easy and direct SIMATIC integration

  • Software tool SIMATIC RF-DIAG for quick and easy commissioning and diagnostics of the SIMATIC RF620R/RF630R readers


Applications

  • Production control

  • Tracking & Tracing

  • Asset Management

  • Supply Chain Management