Verification Systems

Verification License "Veri-Genius" for SIMATIC MV440

Decription

With the verification license “Veri-Genius”, the SIMATIC MV440 – apart from reading 1D barcodes and 2D matrix codes – can also be employed for checking the marking quality of the codes (verification).  

Only the use of a marking with a high quality ensures maximum reading reliability despite the presence of dirt in the production process. Furthermore, verification reduces the production costs, since the requirements concerning material quality and marking equipment are lower.    

Benefits

Supports all major industries and code types through the following verification standards:

  • ISO/IEC 29158:2011 formerly AIM DPM-1-2006

  • Siemens DPM 

  • ISO/IEC 15415

  • AS9132 Rev. A (previously IAQG)

  • ISO/IEC 15416 (previously ANSI X3.182-1990)
     

Additional Highlights

  • Different resolutions available (640 x 480 pixels, 1024 x 768 pixels and 1600 x 1200 pixels)

  • License includes calibration plate

  • Simultaneous reading and verification in one field of view 

  • Flexible retrofitting of the license onto any device of the SIMATIC MV440 series via the Automation License Manager of SIMATIC – advantage: less costs for the spare parts inventory 

  • Easy integration of the verification into the automation environment via the SIMATIC MV440 and the use of function blocks (FB79 and FB45)

  • Simple integration of the function "Verification" in the automatic startup of a production line using function blocks for SIMATIC and SIMOTION as well as with TIA Portal library elements (see SIMATIC MV440)

  • Simple integration of the function "Verification" in PC-based applications using TCP and HTTP commands and HTML output


Details

The license is supplied as “Single License” on an USB stick and can be loaded onto the device via the SIMATIC Automation License Manager (ALM) and a plug-in. The license runs on SIMATIC MV440 devices with firmware version 4.0 or higher.