Whether Compact or Modular Solution:

Our stationary optical readers can reliably capture printed, lasered, drilled, punched and dot-peen codes on a variety of different surfaces. Text recognition (OCR) is possible with the "Text-Genius" license and object recognition is possible with the "Pat-Genius" license. A verification system allows you to continuously check readability. The wide range of communications possibilities – including RS232, PROFIBUS, PROFINET and Ethernet – makes it easy to integrate the reading system into your automation solution.
The optical readers in the SIMATIC MV500 series and MindSphere – Siemens’ cloud-based, open operating system for the Internet of Things – are essential components in a successful digitalization strategy. They are also the basis for data-based services from Siemens.

SIMATIC MV540

High-End Reader with Extremely Powerful Image Capture

SIMATIC MV540 is the first reader of the SIMATIC MV500 high-end generation. The higher computing power significantly accelerates the reading process to up to 100 reads per second. Reading reliability can also be improved under difficult conditions thanks to a more in-depth analysis of image information.

High-performance accessories such as lenses (with electronic focus) permit focus changes within 200 milliseconds. Other accessories include new, flexibly controllable, built-in ring lights with separately configurable ring light segments. One-button configuration enables fast, uncomplicated installation and startup. The large working memory (1 GB) also permits extended use of the AutoTrigger function, which makes it possible to save money when installing high-precision mechanical components in the system.

Despite its many innovations, SIMATIC MV540 is compatible with its predecessor model SIMATIC MV440 both mechanically and in terms of programming and interfaces.

more Information

Different device versions and accessories

  • Optical readers with different sensor resolutions from 0.5 to 5.3 MP

  • Flexible, high-performance accessories

  • Flexibly controllable, built-in ring lights with separately configurable ring light segments

  • Lenses with electronic focus enable fast focus change (200 ms)


Very high reading speed and reading performance

  • Up to 100 reads per second

  • Reading of 1D/2D codes, such as Data Matrix Codes

  • Multi-code reading


Easy operation

  • One-button configuration for network parameter assignment without administrator rights

  • One-button reading configuration makes is possible to set read parameters without WBM

  • E-focus: electrically adjustable lens focus

  • Engineering, documentation, and service with the aid of the industry-compatible software platform TIA Portal


Various connections to automation and MindSphere

  • On-board PROFINET and PoE

  • Communication modules for direct connection to PROFIBUS, Ethernet/IP, or IO-Link

  • Connection to MindSphere with the S7-1500 controller and corresponding function block


Extreme reliability

  • High degree of protection (IP67) for use in harsh industrial environments

  • Maximum system security and reliability through Siemens IT security tests


Worldwide deployment

  • Support for all relevant standards

  • Language switching

  • International support

SIMATIC MV420

High-Performance Code Reading on Smallest Room

The SIMATIC MV420 stationary optical reader is characterized by high reading reliability and a wide range of communications and connection options. The compact device with high IP67 degree of protection can read both standard high-contrast codes as well as DPM (direct parts marking) codes even under difficult ambient conditions.

Typical uses include product tracking and process control applications in the automotive, packaging, pharmaceuticals, tobacco, cosmetics, electronics, and food and beverage industries. In addition, the MV420 is also suitable for shipment tracking in logistics and distribution.

more Information

SIMATIC MV420 SR-B

  • Up to 40 Codes reads per second

  • Up to 5 code types can be stored

  • Standard decoding algorithm


SIMATIC MV420 SR-P

  • Up to 70 codes reads per second

  • Up to 14 code types can be stored

  • Multi-code reading (reading of up to 50 codes in the field of vision)

  • Code quality evaluation (uncalibrated)

  • ID-Genius algorithm

  • AutoTrigger


Benefits

  • Compact design to IP67 degree of protection

  • Auto Trigger
    - Image recording without external Triggers

  • Various device variants
    - Resolutions 752 x 480 or 1024 x 768 pixels
    - Connection of external lighting

  • High reading speed

  • Interfaces
    - PROFINET IO, Ethernet or RS232
    - PROFIBUS DP or PROFINET IO via ASM module
    - Mixed mode is possible with RFID and MV420 on the same communication module

  • Functionality of the user interface
    - Commissioning using adjustment support on the PG / PC with Internet Explorer installed
    - Web-based user interface
    - Extensive operator control and monitoring functions even in processing mode
    - Customized user interface can be created with SIMATIC WinCC flexible/WinCC
    - Flexible diagnostics and logging functions

  • TIA-Portal-Integration
    - Integration of the code reader device in the S7 programming in the TIA Portal via supplied standard library elements (IDENT profile)
    - Integration of the code reader device in the HMI programming in the TIA Portal via TCP commands, HTTP commands, supplied HTML pages, customer-specific HTML pages
    - Example TIA Project


Details
Various communication and connection possibilities are available for the optical reader SIMATIC MV420:



SIMATIC MV440

Compact Reader for 1D and 2D Codes

The stationary reader SIMATIC MV440 impresses customers with highly reliable reading and a wide range of different communication and connection possibilities. It is designed for reading Data Matrix Codes, e.g. DPM (Direct Part Marking), under difficult environmental conditions in industrial applications. Text recognition (OCR) is possible with the "Text-Genius" license and object recognition is possible with the "Pat-Genius" license.

Flexible lighting options and compact size allow the MV440 to be used in many industrial applications, for example, in the automobile, packaging, pharmaceuticals, cosmetics and electronics industries as well as in the food and beverages sector.

Variants at a glance:

  • With integrated lighting, up to 80 cm working distance

  • With external lighting, up to 300 cm working distance

more Information

Benefits

  • Compact design to IP67 degree of protection

  • Various device variants
    - Resolutions 640 x 480, 1024 x 768 or 1600 x 1200 pixels
    - Connection of external lighting

  • Optional verification

  • High reading speed
    - Up to 80 codes per second
    - Up to 14 code types can be stored
    - Multi-code reading (reading of up to 50 codes in the field of vision)

  • Interfaces
    - Ethernet (PoE), PROFINET (PoE), RS232, DI/DO
    - PROFIBUS DP via ASM module
    - Mixed mode is possible with RFID and MV440 on the same communication module

  • Functionality of the user interface
    - Commissioning using adjustment support on the PG / PC with Internet Explorer installed
    - Web-based user interface
    - Extensive operator control and monitoring functions even in processing mode
    - Customized user interface can be created with SIMATIC WinCC flexible/WinCC
    - Flexible diagnostics and logging functions

  • Expanded functionality
    - Multi-code reading (simultaneous reading of up to 50 codes in the field of view)
    - AutoTrigger: Image recording without external triggers
    - ID-Genius algorithm: Reading of low-contrast DPM codes (e.g. dot-peening)

  • TIA Portal Integration
    - Integration of the code reader device in the S7 programming in the TIA Portal via supplied standard library elements (IDENT profile)
    - Integration of the code reader device in the HMI programming in the TIA Portal via TCP commands, HTTP commands, supplied HTML pages, customer-specific HTML pages
    - Example TIA Project


Details
Various communication and connection possibilities are available for the stationary reader SIMATIC MV440:



Communication Modules for the Most Varied Interfaces

Quick Commissioning and Optimal Diagnostics

Whichever RFID system or identification system you connect to SIMATIC PLCs, PCs or PLCs from other manufacturers: the communication module provides for the necessary adaptation. In doing so, communication modules can be employed both for production and logistics applications. With the function block FC/FB 45, the readers of all RFID systems as well as optical identification systems SIMATIC MV420/ MV440 can be handled standardized. This ensures that existing applications are operational immediately and do not have to be rewritten when another reader type is used.

more Information

Benefits

  • Optimal integration into the SIMATIC world (TIA)
    - ASM 456 for PROFIBUS DP-V1
    - RF160C for PROFIBUS DP-V0
    - RF180C for PROFINET
    - RF182C for Ethernet TCP/IP
    - RF170C for distributed I/O ET 200pro
    - RF120C for SIMATIC S7-1200
    - ASM 475 for SIMATIC S7-300 and ET 200M

  • Various connector concepts (e.g. M12, RJ45 or ECOFAST) for the application connection

  • Comprehensive diagnostics functions

  • Firmware update via the SIMATIC Manager

  • Identical and convenient programming within the SIMATIC PLC

  • Easy, central management of all RFID components through the "Identification & Maintenance" functions

  • Connection of the RFID systems to PCs and PLCs from other manufacturers by support of the RFID standard profile

  • TIA Portal Integration - Integration of the communication module for integration of RFID or code reader devices (optional) in the S7 programming in the TIA Portal via supplied standard library elements (IDENT profile)