WinCC OA Mobile UI

Mobile User Interface for iOS and Android

Description

Increasing globalization and mobility require systems for worldwide application which enable mobile access to plant information at any time, in any location.
The mobile user interface from SIMATIC WinCC Open Architecture is a mobile client for iOS and Android devices which offers the same possibilities and functionality as a standard client. With the definition of optional device classes stating the width, height and orientation of the different displays, optimum depiction on mobile devices is guaranteed.

Mobile devices are managed and administered at the WinCC OA Server. Project data is automatically distributed through the WinCC OA server, enabling integrated engineering completely without the need for programming. To guarantee secure communication, the mobile UI can also communicate using SSL encryption. Installation is simplicity itself: The app is simply downloaded from the relevant store and is immediately ready for use.


Benefits

  • Simple installation
    - Download the app from the relevant store (Apple AppStore for iOS and Google Play Store for Android)
    - Start using straight away
    - Short time-to-market
    - Maintenance-free

  • 24/7 online access – from any location

  • Secured communication using SSL encryption



Functions

  • Automatic distribution of project data through the WinCC OA server
    - Integrated engineering
    - No programming required

  • Device administration and management at the WinCC OA server to register and enable mobile devices

  • Definition and assignment of optional device classes with the width and height of the different mobile devices
    - Display and administration of available devices per panel
    - The dimensions of the defined device classes are displayed in the GEDI (by means of a template)

  • Automatic scaling depending on the DPI

WinCC OA muobile UI


Demo application

A demo application is available to allow users to quickly and easily get started with the app.
As a customer you can download the demo application from our Portal.

Supported operating systems for mobile devices

  • iOS 9 or higher

  • Android KitKat 5.1 or higher


Secure data transmission

The Mobile UI communicates via SSL encryption.

Availability

The Mobile UI is available for iOS devices from the iOS 9 iTunes App Store® and for Android devices from Android KitKat 5.1 in the Google Play Store®.


Security information

To ensure the secure operation of a plant or machine it is also necessary to take suitable preventive action (e.g. cell protection concept) and to integrate the automation and drive components into a state-of-the-art holistic industrial security concept for the entire plant or machine. Any third-party products that may be in use must also be taken into account. 
Please find further information at: www.siemens.com/industrialsecurity