WinCC OA CommCenter

Description

The WinCC OA CommCenter stands for innovative alarm management, alarm-remote trans- mission, and communication. SMS and Email are covered by the Communication Center.

Advantages of the WinCC OA CommCenter:

  • Fast and reliable information about alerts

  • Comprehensive recording about states and conditions

  • Integration into existing systems

  • Bi-directional communication with the control room

  • Acknowledgement of alerts

  • Simple configuration and handling

  • Integrated duty plan and on-call service management

  • Complete integration in WinCC Open Architecture and therefore no additional tools necessary

 
Features

  • Forwarding of alarms to on-call service management teams

  • Different transmission media
    - Short messages (SMS)
    - E-mail

  • Acknowledgement of receipt

  • On-call service plan

  • Active alarm status request

  • Cyclic information

  • Negligible configuration effort


Security information

To ensure the secure operation of a plant or machine it is also necessary to take suitable preventive action (e.g. cell protection concept) and to integrate the automation and drive components into a state-of-the-art holistic industrial security concept for the entire plant or machine. Any third-party products that may be in use must also be taken into account.
Please find further information at: http://www.siemens.com/industrialsecurity