Alarm Management System ACC

Fast and reliable transmission of alarms in the event of faults

Description

Immediate response

In modern operator control and monitoring systems, the fast and reliable signaling of fault states to the responsible persons is becoming increasingly important.
The modular Alarm Management System responds to these requirements by sending WinCC error messages to a variety of possible recipients completely automatically. For example:

  • SMS to smartphone or cell phone

  • Pager

  • Voice output on telephone

  • HiPath/Hicom-Telephones

  • E-Mail

The different variants of the Alarm Management System and the available options allow individual adaption to the requirements of the operator, from a stand-alone solution up to a company-wide communication solution.

Functionality

  • Various communication media (SMS via GSM terminal with acknowledge capability, pager (Ascom/FunkTel), voice output (Wav and TextToSpeech), text output on HiPath/Hicom telephones, e-mail, etc.) are optionally supported

  • Integrated shift and personnel management for time-dependent delivery of messages to different persons

  • Extensive escalation system for reliable delivery of messages even when individual recipients cannot be reached

  • Network-wide operation and configuration through web capability.

Options

  • Redundancy option for high-availability systems

  • Alarm filter option for suppressing message bursts, follow-on messages and nuisance messages

  • App for smartphones option for simple acknowledgment of messages and display of the message status

  • System monitoring option for monitoring alarm functions by means of a cyclical test of the software and hardware components

  • Change journal option for logging changes to the configuration, e.g. change in phone number, reorganization of the calling order

  • Dialog module option for integrating customer-specific functions

  • Conference option for setting up a telephone conference for up to 10 participants

  • Emergency call option for forwarding an emergency call to up to 10 participants

  • Person monitoring option for protecting persons who work on their own and may be at risk


Contact

Address

Alarm IT Factory GmbH

Rotebühlstr. 51A

D-70178 Stuttgart

Telephone

+49-711 62 007 690

Fax

+49-711 62 007 699

E-mail

info@alarm-it-factory.de

Internet

http://www.alarmcontrolcenter.de


Disclaimer

The hyperlinks above refer to other websites or sources (in the following called "sites"). Siemens has no control over these sites and therefore cannot be held responsible for the availability, completeness or faultiness of such sites. Further on, Siemens does not endorse and is not responsible or liable for any content, goods and products or other materials on or available from such sites. Any contract has to be made exclusively between the consumer and the provider of these sites on the provider's specific business conditions.