Automation TechnologyAutomation Technology

SIMATIC MP 277 INOX 10 inch Touch

10 inch Multi Panel with TFT touch display and stainless steel front


Powerful Multi Panel with a stainless steel front in the established 10” size segment that with VGA resolution (640 x 480 pixels) and a screen diagonal of 10.4” is a match for more demanding visualization tasks.

SIMATIC Multi Panel MP 277 INOX

Area of application

The  MP 277 INOX 10” Touch is intended for HMI tasks of medium to higher complexity in the food and beverage industry or industries with comparable environmental conditions. In addition to providing HMI standard functionality, the application range can be expanded through the WinCC flexible options Smart Access, Smart Service , OPC Server and Audit.


  • Comprehensive functionality

  • Special modifications for requirements of food and beverage industry

  • Wide range of connection options

  • Innovative HMI concepts thanks to Smart options

  • Can be used worldwide with 32 configurable languages
    (of which 16 are online-switchable)

Design and functions

The MP 277 INOX is a variant of the MP277 10 inch Touch Multi Panel.
The Windows CE-based device features 6 MB of application memory and a high-contrast TFT display with VGA resolution Commensurate with the more demanding application profile, the device offers a wide range of interfaces, the option of using scripts and archives, and generally larger quantity structures. A non-volatile alarm buffer and 16 online-switchable languages are other attributes of this performance class.

Technical data


10.4 inch TFT display , 64K colors


640 x 480 pixels

Control elements

Touchscreen resistive analog

User memoryr

6 MB, additional 1 MB for options
128 KB non-volatile memory for Software PLC data


1 x RS485,

1 x RS422,

2 x USB

1 x RJ 45 Ethernet

1 x combined SD/Multi Media Card Slot

Degree of protection

IP 66K, NEMA 4x fronts if mounted

IP 20 rear

Installation cutout

310 x 248 mm (W x H)

Front panel

325 x 263 mm (W x H)

Device depth

61 mm

Configuration software

WinCC flexible Standard

Security information

To ensure the secure operation of a plant or machine it is also necessary to take suitable preventive action (e.g. cell protection concept) and to integrate the automation and drive components into a state-of-the-art holistic industrial security concept for the entire plant or machine. Any third-party products that may be in use must also be taken into account.
Please find further information at: