HMI Packages

Runtime Software Packages of WinCC flexible or WinCC bundled with a SIMATIC Industrial PC of your choice

Description

No matter if you run SIMATIC WinCC flexible or SIMATIC WinCC:
The platform for Operator stations and servers are Standard PCs and the decision to employ an office or Industry PC depends on the environmental conditions.
For applications close to the machine a SIMATIC Industrial PC is the best choice.
Therefore SIMATIC offers complete systems with a freely configurable IPC and HMI Runtime software in a package:

  • easy to order

  • saving you expenses in comparison with the costs of the separate components

  • always a hardware that meets the requirements of SIMATIC HMI-Software

  • fully tested systems


HMI Packages with WinCC flexible

WinCC flexible is offered both as a pure software package and as a complete system, consisting of various PC hardware versions and software packages. The order configurator can be used to freely select the equipment of the SIMATIC PC hardware - depending on individual demands on the display and system capacity

The customer is responsible for installing the WinCC flexible Runtime-Software and the communication Hard- and Software. The requested WinCC flexible Runtime software is supplied with the devices, as well as the Runtime options WinCC flexible/Archives und WinCC flexible /Recipes.

The customer can select from the following WinCC flexible runtime licenses

  • License for 128 Power Tags

  • License for 512 Power Tags

  • License for 2048 Power Tags

  • License for 4096 Power Tags


 
Packages are available with following IPC-platforms:

  • SIMATIC HMI IPC577C

  • SIMATIC HMI IPC677C

  • SIMATIC IPC627C

  • SIMATIC IPC647C

  • SIMATIC IPC847C

  • SIMATIC Panel PC 577B

  • SIMATIC Panel PC 677B


HMI Packages with WinCC

WinCC is offered both as a pure software package and as a complete system, consisting of various PC hardware versions and software packages. The order configurator can be used to freely select the equipment of the SIMATIC PC hardware - depending on individual demands on the display and system capacity and the system requirements, WinCC makes on the basic hardware.

For process communication the customer can choose between the onboard  interfaces or the powerful modules CP1613 for Industrial Ethernet and CP 5613 for PROFIBUS

The customer can select from the following WinCC  runtime licenses

  • License for 128 Power Tags

  • License for 512 Power Tags

  • License for 2048 Power Tags

  • License for 8K Power Tags

  • License for 64K Power tags


 
Packages are available with following IPC-platforms:

  • SIMATIC HMI IPC577C

  • SIMATIC HMI IPC677C

  • SIMATIC IPC627C

  • SIMATIC IPC647C

  • SIMATIC IPC847C

  • SIMATIC Panel PC 577B

  • SIMATIC Panel PC 677B