Tools

Automation TechnologyAutomation Technology

SIMATIC TD 400C

Notice on declaration of maturity

Effective October 01, 2012, the products listed below were declared mature products. The products are only available as spare part via our spare-parts service (EDN stock). Our 10-year spare part and repair commitment also began on Oct. 01, 2012; during this time we guarantee the availability of compatible spare parts for existing installations.
SIMATIC HMI accessories will be normally available for these products until Oct. 01, 2022.


Description

SIMATIC TD 400C

The TD 400C is an especially flexible HMI device for the SIMATIC S7-200. The display can either be configured with four lines and 24 characters per line or with two lines and 16 characters per line. The 15 configurable keys provide tactile feedback, additional visual or acoustical feedback can be set up. The design of the device surface can be individually arranged around the permanently positioned keys.