Site Search

Menuclose
Related
Info
close

Advanced HMI PC-based

If production places particularly high demands on the quantity and type of information that must be processed and documented, a PC-based system is recommended. It offers the appropriate options for sufficient storage space, processing power, and data connectivity. The user can either opt for a centralized solution, in which the visualization and PC are a single unit, or for a decentralized solution with an industrial monitor as a thin client.


SIMATIC Panel PCs


All-in-one panel PCs from SIMATIC – one series, a multitude of possibilities.

Industrial Monitors and Thin Clients


The SIMATIC industrial monitors and thin clients always offer optimal solutions – reliable and highly rugged LCD monitors for wide-variety of applications.

Embedded Bundles / Software Packages


SIMATIC PC-based Automation offers ready-to-use embedded bundles with pre-installed and configured software and software packages, which are installed by the user, with attractive price advantages.



You are changing from the tablet to the classic version. Do you want to proceed?