Automation Technology

Advanced HMI PC-based

If production places particularly high demands on the quantity and type of information that must be processed and documented, a PC-based system is recommended. It offers the appropriate options for sufficient storage space, processing power, and data connectivity. The user can either opt for a centralized solution, in which the visualization and PC are a single unit, or for a decentralized solution with an industrial monitor as a thin client.


SIMATIC Panel PCs


All-in-one panel PCs from SIMATIC – one series, a multitude of possibilities.


Industrial Monitors and Thin Clients


The SIMATIC industrial monitors and thin clients always offer optimal solutions – reliable and highly rugged LCD monitors for wide-variety of applications.



Embedded Bundles / Software Packages


SIMATIC PC-based Automation offers ready-to-use embedded bundles with pre-installed and configured software and software packages, which are installed by the user, with attractive price advantages.