SIMATIC HMI Comfort Panels - System overview

Brilliant, intelligent and practical

SIMATIC HMI Comfort Panels are designed for implementation of high-performance visualization applications on the machine-level. High performance, functionality and numerous integrated interfaces offer the greatest convenience in high-end applications.

For operator control and monitoring, SIMATIC HMI products are “state of the art”. They are the intelligent response to increasingly complex processes and stringent requirements for the operation of machines and plants.

The newly developed SIMATIC HMI Comfort Panels are the first choice for solving complex HMI applications.

They feature state-of-the-art technology, outstanding performance as well as integrated functionality and come in high quality aluminum fronts from size 7” or larger. The new SIMATIC HMI Comfort Panels are seamlessly integrated in the TIA Portal via WinCC. This innovative engineering framework represents the key to the full performance capacity of Totally Integrated Automation.


Brilliant displays in widescreen format

Reusable faceplates


Energy efficiency due to PROFIenergy

Maximum data security if power fails

Precise diagnostics made easy

Optimum interaction between controller and HMI

Comprehensive library concept


Easy to operate

More interfaces – less hardware costs

Optimum convenience during commissioning and servicing

Can be used in many sectors and regions