Get a smart start and save money

All SIMATIC HMI Comfort Panels universally provide the same high-end functionality. With high-resolution widescreen displays from 4" to 22", optionally available with touch operation or control keys, they can be optimally adapted to any application. One of the numerous innovations compared to previous SIMATIC Panels is the capability of coordinating and centrally shutting down the device displays via PROFIenergy during break times in order to reduce energy consumption.

Comfort Panels are configured using the SIMATIC WinCC Comfort Engineering Software of the Totally Integrated Automation Portal.

Why not see for yourself how well our SIMATIC HMI Comfort Panels perform and try out our attractive promotional packages.

Starter Kit SIMATIC HMI KTP400 Comfort

Starter Kit SIMATIC HMI KP400 Comfort

Starter Kit SIMATIC HMI TP700 Comfort

Starter Kit SIMATIC HMI KP700 Comfort

Starter Kit SIMATIC HMI TP900 Comfort

Starter Kit SIMATIC HMI KP900 Comfort

Starter Kit SIMATIC HMI TP1200 Comfort

Starter Kit SIMATIC HMI KP1200 Comfort

Starter Kit SIMATIC HMI TP1500 Comfort