High-end operator devices for sophisticated HMI applications

All devices of the SIMATIC HMI Comfort Panel family are characterized by the same outstanding range of functions regardless the chosen size of the device. For technical data and a short description see the device list below.

KP400 and KTP400 Comfort

4 inch Panels with TFT color widescreen display

The KP400 offers high-end performance for HMI applications that cannot do without mechanical keys in very cramped space conditions.

The KP400 is the mounting compatible successor of the OP77B offering more performance and functionality and a much greater screen resolution. The KTP400 offers high-end performance for HMI applications in very cramped space conditions.

The KTP400 Comfort is the successor of the TP177 4“.

Technical Data

KTP400 Comfort

KP400 Comfort

Hardware

Software functions

Article No.

6AV2124-2DC01-0AX0

6AV2124-1DC01-0AX0


KP700 and TP700 Comfort

7 inch Panels with TFT color widescreen display

The KP700 offers high-end performance for HMI applications that cannot do without mechanical keys.

As far as the dimensions are concerned, the KP700 Comfort can replace an OP 277 using the same installation cutout, yet offering more functionality and performance.

The TP700 Comfort is the mounting compatible successor of the current 6 inch touch devices TP 177B mono, TP 177B color, TP 277 and MP 177.

TP700 and KP700 offer a higher performance,  40% more display space and a more than twice as high screen resolution.

Technical Data

TP700 Comfort

KP700 Comfort

Hardware

Software functions

Article No.:

6AV2124-0GC01-0AX0

6AV2124-1GC01-0AX0


KP900 and TP900 Comfort

9 inch Panels with TFT color widescreen display

The KP900 offers high-end performance for HMI applications that cannot do without mechanical keys.

The KP900 Comfort is the mounting compatible successor of  the Multi Panel MP 277 8 inch key offering 32% more display space and a higher screen resolution.

The TP900 Comfort is the successor of  the Multi Panel MP 277 8 inch touch offering  32% more display space and a higher screen resolution.

Technical Data

TP900 Comfort

KP900 Comfort

Hardware

Software functions

Article No.:

6AV2124-0JC01-0AX0

6AV2124-1JC01-0AX0


KP1200 and TP1200 Comfort

12 inch Panels with TFT color widescreen display

The KP1200 offers high-end performance for HMI applications that cannot do without mechanical keys.

The KP1200 Comfort is the successor of the Multi Panel MP 277 10 inch Key, it offers additional display space, a higher screen resolution and higher performance.

The TP1200 Comfort is the successor of the Multi Panel MP 277 10 inch Touch, it offers 22% additional display space, a higher screen resolution and higher performance.

Technical Data

TP1200 Comfort

KP1200 Comfort

Hardware

Software functions

Article No.:

6AV2124-0MC01-0AX0

6AV2124-1MC01-0AX0


KP1500 and TP1500 Comfort

The KP1500 offers high end performance for HMI applications where a PC typical screen resolution and mechanical keys are needed.

The KP1500 Comfort is the mounting compatible successor of the Multi Panel MP 377 12 inch Key, it offers 51% additional display space, a higher screen resolution and higher performance.

The TP1500 Comfort is the successor of the Multi Panel MP 377 12 inch Touch, it offers 51% additional display space, a higher screen resolution and higher performance.

Technical Data

TP1500 Comfort

KP1500 Comfort

Hardware

Software functions

Article No.:

6AV2124-0QC02-0AX0

6AV2124-1QC02-0AX0


TP1900 and TP2200 Comfort

The TP1900 offers high end performance for HMI applications where a PC typical screen resolution is needed. The TP1900 Comfort is the successor of the Multi Panel MP 377 15 inch Touch, it offers 36% additional display space, a higher screen resolution and higher performance.

The TP2200 offers high end performance for HMI applications where a PC typical screen resolution is needed. The TP2200 Comfort is the successor of the Multi Panel MP 377 19" Touch, it offers additional display space, a higher screen resolution and higher performance.

Technical Data

TP1900 Comfort

TP2200 Comfort

Hardware

Software functions

Article No.:

6AV2124-0UC02-0AX0

6AV2124-0XC02-0AX0