SIPLUS Comfort Panels

For a reliable operation under difficult to extreme conditions

For automation tasks under extreme environmental conditions, special refined SIPLUS versions are available offering increased operational reliability.


HMI SIPLUS version at a glance

Corrosive gas resistance to chemical, biological and mechanically active substances and salt mist

100% dewing and ice formation allowed

Extended temperature range (0 to +50 °C)

Installation altitudes of -1,000 to +5,000 meters

Your advantages

Continuous operation even in rough conditions

Reduced production downtime and performance degradation

High degree of investment security

SIPLUS Comfort Panels

SIPLUS Comfort Panels are designed for implementation of powerful HMI applications in a plant-floor environment. High performance, functionality and integrated interface offer greatest convenience in high-end applications. With high-resolution widescreen displays from 4" to 22", optionally available with touch operation or control keys, they can be optimally adapted to any application.

Based on the standard products SIMATIC HMI Comfort Panels there are refined SIPLUS variants available: