SIMATIC HMI Comfort Panels PRO

Completely IP65-protected HMI devices

Siemens is extending its system range of completely IP65-protected HMI devices by SIMATIC HMI Comfort Panels PRO (PROtected) for visualization and automation without control cabinets. The new panels with 12-, 15-, 19-, and 22-inch screen diagonals are equipped with the high protection type IP65, just like the PRO devices in the Simatic IFP and IPC series.

Thanks to high performance and functionality and numerous integrated interfaces, they offer the greatest possible convenience for high-end applications and are especially suited for realizing powerful visualization tasks in machine-related areas.

With the benefit of the flexible installation options – directly on the machine through special adapters, on a supporting foot, or on a bracket system – the user can easily operate the panels and always has the perfect view of both the panel and the process.


Gerätevarianten Comfort Panels PRO

Prepared for support arm without extension components flange on top

Prepared for pedestal/extension components
flange below

Prepared for support arm and extension components
round tube connection

Components that can be installed on the PRO devices – consisting of basic device, expansion component, installation adapter, optional keyboard, and keyboard tray – now offer even more operation options.  With customized system solutions with standard components, they make trouble-free adjustments to individual customer desires possible and convince with their simple installation and commissioning, easy engineering, and efficient operation.


In the video "Making of SIMATIC HMI Comfort Panel PRO", Siemens professionals tell the story behind the PROtected device series, from the initial idea and development of the prototypes, through the high-quality serial production and up to the first successful applications. Real added value and satisfied customers. Take an exclusive look behind the scenes!



The new Comfort Panels PRO share all the benefits of the latest generation of SIMATIC IPC and Industrial Flat Panel PRO devices:

The all-round IP65-protected HMI devices are ...

valuable

configurable

reliable

and always perfectly styled


TP1200 Comfort PRO

Completely protected version of the 12 inch Comfort Panel with TFT color widescreen display and touch operation.
The TP1200 Comfort PRO offers high end performance for HMI applications with greater complexity even under restricted space conditions.

Technical data

TP1200 Comfort PRO

Hardware

Software functions

Article No.

Extension Units for 12" PRO devices

Artcle No.

Extension Unit 12" hardwired

6AV7674-1LA31-0AA0

Extension Unit 12" PROFINET

6AV7674-1LA32-0AA0

Extension Unit 12" PROFISAFE

6AV7674-1LA33-0AA0


TP1500 Comfort PRO

Completely protected version of the 15 inch Comfort Panel with TFT color widescreen display and touch operation.
The TP1500 Comfort PRO offers high end performance for HMI applications with greater complexity.

Technical data

TP1500 Comfort PRO

Hardware

Software functions

Article No.

Extension Units for 15" PRO devices

Article No.

Extension Unit 15" hardwired

6AV7674-1LA41-0AA0

Extension Unit 15" PROFINET

6AV7674-1LA42-0AA0

Extension Unit 15" PROFISAFE

6AV7674-1LA43-0AA0


TP1900 Comfort PRO

Completely protected version of the 19 inch Comfort Panel with TFT color widescreen display and touch operation.
The TP1900 Comfort PRO offers high end performance for HMI applications with greater complexity, where a PC typical screen resolution and size is needed

The TP1900 Comfort PRO is the successor of the 15 inch Multi Panel
MP 377 PRO, it offers additional display space, a higher screen resolution and higher performance.

Technical data

TP1900 Comfort PRO

Hardware

Software functions

Article No.:

Extension Units for 19" PRO-devices

Article No.

Extension Unit 19" hardwired

6AV7674-1LA51-0AA0

Extension Unit 19" PROFINET

6AV7674-1LA52-0AA0

Extension Unit 19" PROFISAFE

6AV7674-1LA53-0AA0


TP2200 Comfort PRO

Completely protected version of the 22 inch Comfort Panel with TFT color widescreen display and touch operation.
The TP2200 Comfort PRO offers high end performance for HMI applications with greater complexity, where a PC typical screen resolution and size is needed.

Technical data

TP2200 Comfort PRO

Hardware

Software functions

Article No.:

Extension Units for 22" PRO devices

Article No.

Extension Unit 22" hardwired

6AV7674-1LA61-0AA0

Extension Unit 22" PROFINET

6AV7674-1LA62-0AA0

Extension Unit 22" PROFISAFE

6AV7674-1LA63-0AA0