Comfort Panels  INOX

Safety and hygienic requirements for food and beverage industry

A dairy is not a steel mill. What sounds like a matter of course is reflected in special regulations and specifications for plants and machines in food and beverage industry.

SIMATIC HMI offers adapted versions of its operator interfaces for this industry. The devices are modified in more than just one aspect to meet the requirements not only of the operation in dairies. Panels and Panel PCs with touch screens and stainless steel fronts are designed for operator control and monitoring of food processing machines in the food, beverages and tobacco industry as well as in the pharmaceutical industry, fine chemicals and in other hygiene areas.

They are based on DIN EN 1672-2 "Food processing machinery – Safety and hygiene requirements". The external dimensions and installation cut-out are the same as for standard products. The optimized frame is almost flush with the control cabinet.

The IP65 stainless steel keyboard is the perfect supplement for the comfortable entry of larger amounts of data.

Stainless steel versions at a glance

Resistant and rugged stainless-steel fronts with polished surface for easy cleaning

Optimized frame design, almost flush with the control cabinet so that liquids can run off

Minimized grooves and gaps as well as increased resistance to cleaning and disinfection agents

Non-migrating, food-standard sealing material (flatseals to FDA 21 CFR 177.2600) and display splash protection to avoid contamination by foodstuffs

The device front is based on DIN EN 1672-2

Decorative foil, resistance against chemicals tested according to DIN 42115, Part 2

IP66K degree of protection front

ATEX approval


TP700 Comfort INOX

SIMATIC TP700 Comfort INOX

Stainless steel version of the 7 inch Comfort Panel with TFT color widescreen display and touch operation

The TP700 Comfort INOX is a performant, compact device for applications in cramped space conditions.

The TP700 Comfort INOX is the mounting compatible successor of the 6 inch touch device TP 177B INOX offering more performance and a bigger display,

Technical Data

TP700 Comfort INOX

Hardware

Front specification

Ambient conditions

Software functions

Article No.:

6AV2144-8GC10-0AA0


TP900 Comfort INOX

SIMATIC TP900 INOX

Stainless steel version of the 9 inch Comfort Panel with TFT color widescreen display and touch operation.

The TP900 Comfort INOX is a performant device for applications in compact space conditions.
It has no direct predecessor, but can be used as an upgrade device for the TP 177B INOX offering a greater display than the TP700 Comfort INOX.

Technical Data

TP900 Comfort

Hardware

Front specification

Ambient conditions

Software functions

Article No.:

6AV2144-8JC10-0AA0


TP1200 Comfort INOX

SIMATIC TP1200 and KP1200 Comfort

Stainless steel version of the 12 inch Comfort Panel with TFT color widescreen display and touch operation.

The TP1200 Comfort INOX is the most compact one of the devices with a particularly high screen resolution.

The TP1200 Comfort INOX is the successor of the 10 inch Multi Panel MP 277 INOX offering more performance and a larger display, as well as a higher resolution and color depth.

Technical Data

TP1200 Comfort

Hardware

Front specification

Ambient conditions

Software functions

Article No.:

6AV2144-8MC10-0AA0


TP1500 Comfort INOX

Stainless steel version of the 15 inch Comfort Panel with TFT color widescreen display and touch operation.
The TP1500 INOX  offers high end performance for HMI applications with greater complexity where a PC typical screen resolution is needed.

It has no direct predecessor, but can be used as an upgrade device for the MP 277 INOX offering a greater display than the TP1200 INOX.

Technical Data

TP1500 Comfort

Hardware

Front specification

Ambient conditions

Software functions

Article No.:

6AV2144-8QC10-0AA0


TP1900 Comfort INOX

SIMATIC TP1900 INOX

Stainless steel version of the 19 inch Comfort Panel with TFT color widescreen display and touch operation.
The TP1900 INOX  offers high end performance for HMI applications with greater complexity where a PC typical screen resolution is needed.
The TP1900 Comfort is the successor of the 15 inch Multi Panel
MP 377 INOX, it offers additional display space, a higher screen resolution and higher performance.

Technical Data

TP1900 Comfort

Hardware

Front specification

Ambient conditions

Software functions

Article No.:

6AV2144-8UC10-0AA0