Tools

Automation TechnologyAutomation Technology

Advanced HMI Panel-based

If you are looking for a panel-based solution for more demanding applications with larger quantity scales, make a decision for Advanced HMI. The user benefits from excellent functionality and a wide range of devices and applications, with key or touch operation. Both stationary and mobile solutions are available.


Comfort Panels


SIMATIC HMI Comfort Panels are designed for implementation of high-performance visualization applications on the machine-level. High performance, functionality and numerous integrated interfaces offer the greatest convenience in high-end applications.


Mobile Panels


Take power and safety directly in your hands. When it comes to high-end mobile applications, opt for mobile panels. These are also for fail-safe machines and widely distributed plants. The process of communication can be hardwired or connected via Wi-Fi.