Industry specific products for the Automotive Industry

Description

Customized SIMATIC products for the Automotive Industry

In the automotive industry, the continuous fault-free operation of production facilities is also of paramount importance. The requirements of industrial control enclosures in respect of impermeability to dust and water, as well as those in respect of the management of the internal heat balance are therefore very high. These are requirements for which our SIMATIC HMI IPC477C / IPC577C and IPC677C as operator PCs or our SIMATIC Flat Panel monitors as robust visual display devices are eminently suitable.

Design

  • The modular design with a variety of aluminum frame and expansion profiles   can support all required device combinations. A variety of operator stations   appear in the overview:
    - Modular aluminum control housing system for the combination of a number of HMI Panels, HMI IPCs   and SIMATIC S7 automation systems
    - Modular aluminum control housing system for the combination of a number of HMI Panels
    - Modular aluminum control housing system for the installation of an HMI Panel or HMI IPC
    - Can be accessed via hinged front frame or hinged backpanel

  • Integrated support arm elements at the top and bottom for the direct attachment of support arm couplings

  • Integrated handle attachments facilitate handling and underline the design image
     

Certifications / Approvals

  • IP65

  • NEMA 4/EEMAC Type 12

  • cULus

  • CE


Benefits

Advantages at a glance

  • Modern and robust design, combined with outstanding functionality

  • Efficient heat dissipation thanks to ribbed aluminum profile and backpanel heat sink

  • Easy access to controls thanks to hinged front frame or hinged backpanel

  • Modular system for adaptation and tailoring to Panel or HMI IPC

  • High-quality aluminum press-drawn section with clean surface finish

  • Colors to complement design, also possible in customized RAL colors

  • Rugged, extremely EMC-resistant and maintenance-friendly device design

  • Decentralized configuration for large machines and distributed installations

  • Optimized high-speed operator control thanks to:

  • Use of high-capacity mass storage for large software applications

  • Silicone-free device configuration

  • Chemically-resistant surfaces (resistant to lubricants and fillers, oils, etc., in particular)

  • Scratch- and welding sputter-resistant surface

  • Project-specific software ready installed


New Product: SIMATIC HMI Net Panel - PC-based 46-inch Widescreen Display

SIMATIC HMI Net Panel - PC based 46-inch Widescreen Display from Siemens

The SIMATIC HMI Net Panel is the new, intelligent widescreen display, ideal for control rooms and production areas. The device can be easily integrated thanks to standard technologies, such as Thin Clients and Ethernet. The new Net Panel increases the plant performance by displaying specific KPIs (key performance indicators) as well as audio support, for example for fault messages with specific sounds.

Features

  • Thin Client 46” LCD widescreen display with high resolution of 1,920 x 1,080 pixels

  • Glass front with robust composite glass pane

  • Very fl at design with high, all-round IP65 protection

  • Remote Operate software for displaying different screen contents on different HMI Net Panels


Customer specific modifications:
Create your individual large screen display in cooperation with our specialists, e.g. with your corporate design or additional customizing in hard- and software. SIMATIC HMI specialists will define the product modifications according to your needs and make an offer. Via a product agreement (minimum purchase) and a customer specific order number the device can then be ordered easily.
Please contact your local Siemens partner for SIMATIC products.