Product Safety (REACH)

Close share layer

Share this page on...

 

Contact:

Dr. Jürgen Hess 

Senior Account Manager

Tel.:  49 (69) 797-84631

 hess@siemens.com

Determination of physico-chemical data for REACH registrations

 

The last deadline for the registration of chemicals under the REACH Regulation for pre-registered substances is currently running. Until May 31, 2018, all substances ≥ 1 t / a have to be registered. Already since June 1, 2013, all substances ≥ 100 t / a and very hazardous substances such as CMR substances are subject to registration.

For the preparation of meaningful registration dossiers, we offer the determination and evaluation of physico-chemical properties according to international regulations / guidelines as well as the creation of IUCLID files.

Our services (also available according to GLP conditions):

  • Studies in accordance with Regulation (EC) no. 440/2008

  • Studies according to OECD guidelines

  • Studies in accordance with the UN Manual of Tests and Criteria

  • Preparation of statements due to material properties, composition, etc.