Communication via IO Link

IO-Link allows the easy integration of sensors and actuators from different manufacturers. The IO-Link Master modules enable data exchange with the IO Link devices. Due to the compatibility of IO-Link to standard sensors, commercially available sensors can be operated in accordance with IEC 61131 Type 1 on the IO-Link master.
ET 200pro supports IO-link communication via a 4-port electronic module and a corresponding connection module:

Electronic module 4 IO-Link RF

  • 4 IO-Link ports to IO Link specification V1.11

  • Port Class B

Connection module CM IO - LINK 4 X M12 P

The connection of actuators and sensors occur via standard 3- or 5-pin M12-connectors on the CM IO - LINK 4 X M12 P. IO-Link devices with Port A and Port B are connectable.

Configuration

Designing of IO-Link parameters via Port Configuration Tool (S7 - PCT)