SIMATIC ET 200pro frequency converters for drive applications

SIMATIC ET 200pro frequency converter

SIMATIC ET 200pro frequency converter is suitable for the open-loop and closed-loop control of induction motors over a wide range of industrial applications. It is predestined for applications in conveyor technology where the drives are networked via PROFIBUS and PROFINET; and especially where it makes sense to combine several drives in a distributed configuration without requiring electrical cabinets. Examples include machining cells in the automotive sector or ninety degree routers in logistical systems.