I/O modules are the interface between the SIMATIC ET 200AL and the process:

  • Digital and analog modules provide precisely the inputs/outputs
    that are required for the respective task.

  • Communication module for data exchange with IO-Link devices

Two power supplies, 1L+ and 2L+ (each 4 A), are available. They are used by the I/O module and looped through to an additional I/O module.

Digital input modules DI

  • Connection technology: M8 or M12

  • Module-based diagnostics/interrupts: short-circuit of sensor supply

  • Other: I&M data

 
Digital input module DI 8x24VDC 8xM8

  • Number of channels: 8

  • Connection technology: 8xM8 socket, 3-pole

  • Article No.: 6ES7141-5BF00-0BA0

 
Digital input module DI 8x24VDC 4xM12

  • Number of channels: 8

  • Width 30mm

  • Connection technology: 4xM12 socket, 5-pole

  • Article No.: 6ES7141-5AF00-0BA0

 
Digital input module DI 16x24VDC 8xM12

  • Number of channels: 16

  • Width 45 mm

  • Connection technology: 8xM12 socket, 5-pole

  • Article No.: 6ES7141-5AH00-0BA0


Digital output modules DQ

  • Connection technology: M12

  • Module-based diagnostics/interrupts: output short-circuit

  • Other: I&M data

 
Digital output module DQ 8x24VDC/2A 8xM12

  • Number of channels: 8

  • Width 45 mm

  • Output current: up to 2A per channel

  • Connection technology: 8xM12 socket, 5-pole

  • Article No.: 6ES7142-5AF00-0BA0


Digital hybrid modules DIQ

  • Connection technology: M8 or M12

  • Module-based diagnostics/interrupts:
    sensor supply short-circuit, output short-circuit

  • Other: - I&M data

 
Digital hybrid module DIQ 4+DQ 4x 24VDC/0,5A, 8xM8

  • Number of channels:
    4 DIQ, (supplied from 1L+) 4 DQ (supplied from 2L+)

  • Width:30mm

  • Output current: up to 0.5A per channel

  • Connection technology: 8xM8 socket, 3-pole

  • Article No.: 6ES7143-5BF00-0BA0

 
Digital hybrid module DIQ 4+DQ 4x 24VDC/0,5A, 4xM12

  • Number of channels:
    4 DIQ, configurable (supplied from 1L+) 4 DQ (supplied from 2L+)

  • Width 30 mm

  • Output current: up to 0.5A per channel

  • Connection technology: 4xM12 socket, 5-pole

  • Article No.: 6ES7143-5AF00-0BA0


Digital hybrid module DIQ 16x24VDC/0.5A, 8xM12

  • Number of channels: 
    16 DIQ, configurable (supplied from 1L+ rsp. 2L+)

  • Optional functions:
     2 or 4 counters;  Counting frequency 2 kHz;  Configurable count direction;  Direct control of a DQ

  • Width: 45 mm

  • Output current: up to 0.5A per channel

  • Connection technology: 8xM12 socket, 5-pole

  • Article No.: 6ES7143-5AH00-0BA0


Analog modules AI /AQ

  • Connection technology M12

  • Channel-based diagnostics/interrupts

  • Other
    - I&M data

 
Analog input module AI 4xU/I/RTD, 4xM12

  • Number of channels: 4

  • Width. 30mm

  • Connection technology: 4x M12 socket, 5-pole

  • Measuring types:
    Current, voltage, RTD configurable per channel

  • Resolution: 16 bit

  • Conversion time: 2ms per channel

  • Channel-based diagnostics/interrupts:
    sensor supply short-circuit, overflow and underflow, high/low limit violation

  • Article No.: 6ES7144-5KD00-0BA0


Analog output module AQ 4xU/I, 4xM12

  • Number of channels: 4

  • Width. 30mm

  • Connection technology: 4x M12 socket, 5-pole

  • Output types:
    Current, voltage, configurable per channel

  • Resolution: 16 bit

  • Cycle time:  1ms

  • Channel-based diagnostics/interrupts:
    Acuator supply short-circuit, short circuit/wirebreak at output, high/low limit violation

  • Article No.: 6ES7145-5ND00-0BA0


IO-Link Master CM 4xIO-Link, 4xM12

  • Number of ports: 4

  • IO-Link protocol: V1.1

  • COM Mode: COM1 to COM3

  • Port type: Type B; short-circuit-proof supply of actuators

  • Parameter server: 2kByte per port

  • Channel-based diagnostics/interrupts

  • Width: 30mm

  • Connection technology: 4x M12 socket, 5-pole

  • Other
    - I&M data

  • Article No.: 6ES7147-5JD00-0BA0