ET 200AL Interface Modules for PROFINET or PROFIBUS

The ET 200AL is connected to the bus system via the interface module, whereby optionally either a PROFINET or PROFIBUS interface module is available. The interface module exchanges the data between the higher-level controller and the I/O modules.

ET 200 AL Anschaltung über IM 157 PN
ET200 AL system with PROFINET IM and peripheral modules

-

PROFINET Interface Module IM157-1 PN

IM 157-1 PN interface module for the SIMATIC ET 200AL, for connection to PROFINET

  • RT and IRT real-time properties

  • Automatic startup by means of topology detection

  • Auto-crossover

  • MRP, MRPD

  • I&M data

  • Data volume: 1430 Byte input and 1430 byte output

  • Assignment to different CPUs by means of Shared Device

  • Firmware update

  • PROFIenergy

  • Configuration management (Option handling)

  • 2 independent backplane bus lines with 16 peripheral modules each
    = 32 modules can be operated

  • Article No.: 6ES7157-1AB00-0AB0


PROFIBUS Interface Module IM 157-1 DP

IM 157-1 DP interface module for the SIMATIC ET 200MP, for connection to PROFIBUS.

  • DP V1 slave

  • I&M data

  • Firmware update

  • Configuration management (Option handling)

  • Data volume: 244 Byte input and 244 Byte output

  • 2 independent backplane bus lines with 16 peripheral modules each
    = 32 modules can be operated

  • Article No.: 6ES7157-1AA00-0AB0


Integration ET 200SP

The ET 200AL I/O modules are integrated in ET 200SP via the BU-Send and BA-Send 1xFC modules. Data exchange between the ET 200AL I/O modules and the higher-level controller takes place via the ET 200SP interface module.

Mixed configuration ET200 AL und ET 200SP
SIMATIC ET 200AL peripheral modules connected to a ET 200 SP station

The connecting cable for the ET 200AL I/O modules is connected to the BusAdapter.
The BusAdapter is simply inserted on the BaseUnit and secured with a screw.
SIMATIC ET 200SP - BusAdapter BA-SEND
Article No.: : 6ES7193-6AS00-0AA0