Valve island AirLINE SP (Type 8647) from Bürkert Fluid Control Systems

For use in ET 200SP, the valve island AirLINE SP (type 8647) is available for a wide variety of pneumatic functions.
The valve island is a product of our product partner* Bürkert Fluid Control Systems and can only be obtained from Bürkert Fluid Control Systems. It can be used together with system and IO components of the ET 200SP distributed I/O system.

Notice on product partners
* Product partners are external companies outside Siemens AG and its associated companies. Information and descriptions of products made by product partners are non-binding, which means the responsibility rests with the product partners. These products are manufactured independently with the responsibility resting with the particular product partner; they are sold and supplied by the product partner under its general terms and conditions.
Unless mandated by law, Siemens is not liable or extends any warranties for these products or for the connection with the products of the product partners.
Please refer also to the disclaimer at the bottom of the page


Area of application

Valve islands are widely used in industrial automation, and serve as pilot valves for controlling actuators in the food, pharmaceutical and water treatment industries. The ET 200SP, in combination with the AirLINE SP, type 8647, from Bürkert, forms a universal interface between process and plant control, and enables the flexible, modular structure of pilot valves and I/O modules.
The valve island can also be attached to a control cabinet floor with an AirLINE Quick Adapter, which further reduces the space required in the control cabinet, and significantly simplifies the pneumatic installation.

Benefits

The pneumatic system offers the following advantages:

  • High process safety by using non-return valves and pneumatic infeed modules with pressure monitoring

  • System-wide detailed diagnostics in plain text, and also locally on an LC display

  • Quick and easy valve replacement during operation (hot swapping)

  • Reduced number of components in the control cabinet (compact control cabinet is possible)

  • Quick installation & configuration of the pneumatic connections


More information

For more detailed information about the AirLINE SP, type 8647 (for example, the data sheet & operating instructions), contact the Bürkert company directly:


Disclaimer

Siemens has prepared this description with great care. It is not possible, however, for Siemens to verify that the data supplied by external companies is complete, correct or up to date. The possibility that individual items of information might be incorrect, incomplete, or not up-to-date cannot therefore be ruled out. Unless compulsory by law, Siemens accepts no liability for the usability of the data or of the product for the user per se.
This contribution includes addresses of third-party Web sites. Siemens is not responsible for the contents of these Web sites, nor does Siemens adopt these Web sites and their contents, as Siemens does not control the information presented therein and cannot be held responsible for the content and information they contain. You therefore use these links at your own risk.