Tools

Automation TechnologyAutomation Technology

 

I/O modules determine the function of the module at the terminals. The I/O modules are subdivided into different types. These are each identified by a type specific colored square symbol printed on the front of the module.

  • Analog input (AI), color: light blue

  • Analog output (AQ), color: dark blue


Analog input modules (AI)

The distributed I/O system ET 200SP offers a comprehensive portfolio of analog inputs, modules with standard functionality (ST) as well as enhanced functions
(HF High Feature / HS High Speed)
Especially for price sensitive applications there are modules available that offer basic functionality (BA).

Option of connecting current, voltage and resistance sensors, as well as thermocouples.

The most common modules are also available in packs of ten, which avoids packaging material and speeds up unpacking.

Module

Article No.

AI 4xI 2-/4-wire ST

6ES7134-6GD00-0BA1

AI 4xU/I 2-wire ST

6ES7134-6HD00-0BA1

Pack of ten

6ES7134-6HD00-2BA1

AI 4xI 2-wire HART HF

6ES7134-6TD00-0CA1

AI 4xRTD/TC 2-/3-/4-wire HF

6ES7134-6JD00-0CA1

Pack of 10

6ES7134-6JD00-2CA1

AI 8xU BA

6ES7134-6FF00-0AA1

AI 8xI 2-/4-wire BA

6ES7134-6GF00-0AA1

AI 8xRTD/TC 2-wire HF

6ES7134-6JF00-0CA1

AI 2xU ST

6ES7134-6FB00-0BA1

AI 2xI 2-/4-wire ST

6ES7134-6GB00-0BA1

AI 2xU/I 2-/4-wire HF

6ES7134-6HB00-0CA1

AI 2xU/I 2-/ 4-wire HS

6ES7134-6HB00-0DA1


Analog output modules (AQ)

The distributed I/O system ET 200SP offers analog output modules for actuators with current or voltage connection

Moduls with Standard functionality (ST) are available with 2 or 4 outputs, modules with enhanced functionality  (HF High Feature / HS High Speed) always offer 2 outputs.

The High Speed Module AQ 2xUI HS supports fast isochronous outputs and oversampling.

Module

Article No.

AQ 2xU ST

6ES7135-6FB00-0BA1

AQ 2xI ST

6ES7135-6GB00-0BA1

AQ 2xUI HF

6ES7135-6HB00-0CA1

AQ 2xUI HS

6ES7135-6HB00-0DA1

AQ 4xUI ST

6ES7135-6HD00-0BA1


AI Energy Meter - Energy Measurement Module

With the Energy Meter module energy and power consumption can be specified.
The Energy Meter permits energy management with more than 200 different measured energy values. Recording of electrical parameters in 1 and 3-phase networks up to 400 rsp. 480 V AC with an accuracy of +/-0.5%

Diagnostics

  • Overload (adjustable tolerance value and tolerance time)

  • Overvoltage, undervoltage

  • Load voltage

  • Upper limit value, lower limit value

  • Defining specific limits with diagnostics alarms

Module

Article No.

AI Energy Meter 400VAC ST (230/400V)

6ES7134-6PA01-0BD0

AI Energy Meter 480VAC ST (277/480V)

6ES7134-6PA20-0BD0