SIMATIC ET 200SP Motor Starter

Optimal protection for your motors and loads

The motor starter SIMATIC ET 200SP makes the IO system complete - and convinces with high performance in a compact design. To save even more space in the control cabinet and benefit from a versatile functionality in controlling your system.

The highly modular motor starters ET 200SP are the solution for starting and protecting motors up to 5.5 kW in 4 settings and be installed at various locations in the control cabinet, eg. as for plant engineering and machine building. All variants can be supplied in both the standard and fail-safe versions.
Easily engineered by using TIA Portal or STEP 7 engineering software.
Advantages of the system are the cost reduction in the design and installation of pre-wired load feeders. The flexible modular design of SIMATIC ET 200SP with permanent wiring and hot swapping is also used in the motor starters application.

Highlights of the SIMATIC ET 200SP motor starters:

  • Economical flexible by low variance

  • Lower investment costs due to fast installation and wiring

  • Increased plant availability thanks to easy interchangeable modules

  • Less space required by smaller width

  • Faster configuration through wide adjustment range in the TIA Portal

  • Faster maintenance through automatic uploading parameters